1 × AC 200 V to 240 V
Unit | MCB91A- ... -2D1-2-... | ||
---|---|---|---|
Type |
| 0034 | 0042 |
Size |
| 0XS | |
Nominal output current IN at fPWM = 4 kHz | A | 3.4 | 4.2 |
Input | |||
Supply voltage (according to EN 50160) | V | 1 × 200 to 240 V | |
Nominal line current AC Iline | A | 8.5 | 9.9 |
Line frequency fline | Hz | 50 to 60 ± 5% | |
Controlled rectifier |
| No | |
X1 connection contacts |
| Plug connector - 1 conductor: 0.25 to 2.5 mm2 - 2 conductors: 0.25 to 1.5 mm2 (twin CES)CES: Conductor end sleeve | |
Output | |||
Output voltage Vout |
| 0 – Vline
| |
Motor power ASM PMot | kW | 0.55 | 0.75 |
Nominal output current IN at fPWM = 4 kHz | A | 3.4 | 4.2 |
Overload capacity |
| 150% × IN for 15 s at fPWM = 4 kHz
| |
Continuous output current at f = 0 Hz | A | 75% × IN at fPWM = 4 kHz
| |
Apparent output power SN | kVA | 1.35 | 1.7 |
Nominal DC link voltage VNDCL | V | DC 326 at Vline = 230 V | |
Frequency fPWM | kHz | 4, 8, 16 (adjustable) | |
Maximum output frequency fmax | Hz | LVFC: 500 | |
X2 connection contacts |
| Plug connector - 1 conductor: 0.25 to 2.5 mm2 - 2 conductors: 0.25 to 1.5 mm2 (twin CES)CES: Conductor end sleeve | |
General | |||
Power section nominal power loss | W | 50 | 60 |
Permitted number of times the power may be switched on/off | min-1 | 0.5 | |
Minimum switch-off time for power off | s | 30 | |
Power section interference suppression |
| EMC filter limit value category C3 in accordance with EN 61800-3 | |
PE connection contacts |
| M4 | |
Dimensions and mass | |||
Width | mm | 56 | |
Height with shield plate | mm | 232 | |
Depth | mm | 149 | |
Mass | kg | 1.28 | |
Dimensions with line filter | |||
Width | mm | 56 | |
Height with shield plate | mm | 293 | |
Depth | mm | 149 |