Electronics data – signal terminals

 

Digital inputs

Cycle time input

 

2 ms

Quantity

 

4

Response time

 

175 μs plus cycle time

Assignment

X20A:1 to 3

X20B:1

DI01 to DI04: For the selection option, see the parameter menu.

Current consumption per DI: 6 mA

X20B:2

DC 24 V voltage output Imax = 50 mA

X20B:3 GND

Reference potential

Connection contacts

X20A, X20B

  • 1 conductor
    • Single-wire: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded with CESCES: conductor end sleeve with plastic collar:
      0.25 to 0.75 mm2
    • Finely stranded with CES without plastic collar:
      0.25 to 1.5 mm2

 

Digital inputs/outputs

Cycle time output

 

2 ms

Quantity

 

4

Response time

 

175 μs plus cycle time

Assignment

X20C:1 to 2

DI01 to DI02: For the selection option, see the parameter menu.

As DI: Current consumption per DI: 6 mA

As DO: Permanently short-circuit proof and protected against external voltage up to 30 V

Total current (both as DO): 50 mA

X20C:3

Sensor input for temperature sensor

X20C:4

Reference potential

Connection contacts

X20C

  • 1 conductor
    • Single-wire: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded with CESCES: conductor end sleeve with plastic collar:
      0.25 to 0.75 mm2
    • Finely stranded with CES without plastic collar:
      0.25 to 1.5 mm2

 

Analog input and analog output

Cycle time output

 

2 ms

Quantity

 

2

Response time

 

175 μs plus cycle time

Output current

 

Imax = 50 mA

Resolution

 

10 bit

Short-circuit protection

 

Yes

Assignment

X23.1

Reference voltage output: 10 V, Imax = 3 mA

X23.2

Analog input (/AI1): 0 to 10 V, Ri ≥ 20 kΩ, 0 (4) to 20 mA (Ri = 250 Ω)

The input is related to GND

Analog input voltage or current, can be selected via S4 switch

X23.3 GND

Reference potential

X23.A

Analog input/output (AIO1) parameterizable:

AI: 0 to 10 V, Ri ≥ 20 kΩ

AO: 0 to 10 V, Ri ≥ 10 kΩ, I ≥ 1 mA

Connection contacts

X23

  • 1 conductor
    • Single-wire: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded with CESCES: conductor end sleeve with plastic collar:
      0.25 to 0.75 mm2
    • Finely stranded with CES without plastic collar:
      0.25 to 1.5 mm2

 

Relay output

Quantity

 

1

Current-carrying capacity of relay contacts

 

DC 30 V, Imax = 0.8 A

Do not connect any inductive loads to the relay contact.

Assignment

X22.1

DOR-C: Shared relay contact

X22.2

DOR-NO: NO contact

X22.3

DOR-NC: NC contact

Connection contacts

X22

  • 1 conductor
    • Finely stranded: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded: 0.2 to 1.5 mm2
      (stripping length 8 to 9 mm)
    • Finely stranded with CESCES: conductor end sleeve with plastic collar:
      0.25 to 0.75 mm2
    • Finely stranded with CES without plastic collar:
      0.25 to 1.5 mm2