Fault 8 Speed monitoring
Subfault: 8.1 Description: Speed monitoring – motor mode | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Speed controller operates at setting limit (mechanical overload or phase failure in supply system or motor). | – Increase the delay time set for speed monitoring or reduce the load. – Increase current limiting/torque limiting. – Reduce the acceleration values. – Check the motor cable, motor, and line phases. | |
The encoder is not connected correctly. | Check the encoder connection. | |
The encoder has the incorrect direction of rotation. | Check the direction of rotation. |
Subfault: 8.2 Description: Speed monitoring – generator mode | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Speed controller operates at setting limit (mechanical overload or phase failure in supply system or motor). | – Increase the delay time set for speed monitoring or reduce the load. – Increase current limiting/torque limiting. – Reduce the acceleration values. – Check the motor cable, motor, and line phases. | |
The encoder is not connected correctly. | Check the encoder connection. | |
The encoder has the incorrect direction of rotation. | Check the direction of rotation. |
Subfault: 8.3 Description: Maximum speed at motor shaft exceeded | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The setpoint is too high. | Reduce the setpoint. | |
The motor is driven by the load. | Check the project planning of the drive. | |
The actual speed has exceeded the "Maximum speed at motor shaft" limit value. This limit value is set at startup matching the motor and gear unit. | Reduce the maximum speed. |