Fault 32 Communication
Subfault: 32.1 Description: Timeout process data SBus-C-communication option | ||
---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Timeout in the process data transfer during communication via the SBus-C communication option. | – Check the wiring of the system bus. – Make sure that the communication option is set correctly. – Check the timeout setting in the device. |
Subfault: 32.6 Description: Copy parameter set | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error while downloading parameter set to device. | – Check the wiring of the system bus and module bus. – Restart download. |
Subfault: 32.7 Description: Application heartbeat timeout | ||
---|---|---|
| Response: Application heartbeat – timeout response | |
Cause | Measure | |
Communication between application program (e.g. MOVIKIT® of the Drive or IEC Program module group) and device interrupted. | – Check the status of the application program. – Restart the application program. |
Subfault: 32.8 Description: User timeout | ||
---|---|---|
| Response: User timeout – timeout response | |
Cause | Measure | |
The timeout time of the user timeout function has expired. | Specify the parameter for triggering the user timeout function cyclically before the timeout time has expired. |
Subfault: 32.12 Description: Manual mode timeout | ||
---|---|---|
| Response: Manual mode – timeout response | |
Cause | Measure | |
Communication connection to device interrupted in manual mode. | – Check whether too many programs are open on the engineering PC. – Increase the timeout setting in manual mode. | |
New Scope project created. | – Reset the fault. – Restart manual mode. | |
Scope measurement loaded from device. | – Reset the fault. – Restart manual mode. |