Fault 33 System initialization
Subfault: 33.1 Description: Offset determination current measurement | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error detected during current measurement. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.2 Description: Firmware CRC check | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error checking firmware. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.4 Description: Bootloader CRC check | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Error during bootloader check. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.6 Description: FPGA configuration | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error checking FPGA configuration. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.7 Description: Function block compatibility error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error checking compatibility of function block. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.8 Description: SW function block configuration | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error detected while checking configuration of software function block. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.9 Description: Power section hardware compatibility fault | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Firmware does not match hardware of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.10 Description: Run-up timeout | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Timeout during system run-up. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.11 Description: Hardware compatibility error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Firmware does not match device. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.12 Description: Memory module plugged in | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
A plugged-in memory module was detected during device start. The setting for the device parameter source, however, is set to "Internal memory". | – Switch off the device. Remove the memory module and restart the device. – Change the "Non-volatile memory source" parameter to "Arbitrary" or "Replaceable memory module". Switch the device off and on again. |
Subfault: 33.13 Description: Memory module removed | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The device was started without a memory module. This device variant cannot be operated without a memory module. | Switch off the device, insert the memory module, and switch on the device again. | |
The device was started without a memory module. For the "NV memory source" parameter, however, the "Replaceable memory module" setting was defined. | – Switch off the device, insert the memory module, and switch on the device again. – Change the setting of the "NV memory source" parameter to "Internal memory". Switch the device off and on again. | |
Replaceable memory module removed during ongoing operation. | – Switch off the device, insert the memory module, and switch on the device again. – Change the setting of the "NV memory source" parameter to "Internal memory". Switch the device off and on again. |
Subfault: 33.14 Description: EtherCAT® slave controller cannot be accessed | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
EtherCAT® slave controller cannot be accessed. | Contact SEW‑EURODRIVE Service. |
Subfault: 33.15 Description: Firmware configuration | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The Device Update Manager detected a modified version of the application firmware. | Acknowledge the error. Doing so will update the configuration data of the Device Update Manager. | |
The error occurs repeatedly several times. The Device Update Manager is outdated and cannot save the configuration. | Update the Device Update Manager. |
Subfault: 33.17 Description: Firmware parts not consistent | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Firmware update not executed completely. | Update the firmware again. |
Subfault: 33.19 Description: SBus-C auto-addressing timeout | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
At device startup, auto-addressing was not completed properly within the timeout. No address was assigned. | – Check the connection between the coupling modules and the gateway. – Check the function of the coupling module and the gateway. |