Fault 25 Parameter memory monitoring
Subfault: 25.1 Description: Timeout warning | ||
---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
Access to memory (R/W) takes longer than expected. | The error will be reset automatically after completed memory access. |
Subfault: 25.2 Description: NV memory – runtime error | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Runtime error of non-volatile memory system. | – Reset the device. – If this error occurs repeatedly, replace the device. Contact SEW‑EURODRIVE Service. |
Subfault: 25.6 Description: Incompatible device configuration | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The data set in the device was copied from another device, which differs from the current device in the device family, power, or voltage. | – Check whether the configuration is correct and repeat the startup, if necessary. – Acknowledge the fault by manual reset with parameter set acceptance. Setting under [Diagnostics] > [Status] > [Fault status] "Manual fault reset" parameter. | |
Replaceable memory module used by another device. Power, device family, or voltage differs from the current device. | – Check whether the configuration is correct and repeat the startup, if necessary. – Acknowledge the fault by manual reset with parameter set acceptance. Setting under [Diagnostics] > [Status] > [Fault status] "Manual fault reset" parameter. | |
The power section was replaced and differs in its power rating or voltage from the original power section. | – Check whether the configuration is correct and repeat the startup, if necessary. – Acknowledge the fault by manual reset with parameter set acceptance. Setting under [Diagnostics] > [Status] > [Fault status] "Manual fault reset" parameter. |
Subfault: 25.7 Description: NV memory initialization – error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Error during initialization of non-volatile memory system. | – Reset the device. – If this error occurs repeatedly, replace the device. Contact SEW‑EURODRIVE Service. |
Subfault: 25.10 Description: Power section configuration data – version conflict | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Wrong version of configuration data of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.12 Description: Power section configuration data – CRC error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Faulty configuration data of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.13 Description: Control electronics configuration data – CRC error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Faulty configuration data of control electronics. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.14 Description: Calibration data of power section – version conflict | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Wrong version of calibration data of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.15 Description: Calibration data of control electronics – version conflict | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Wrong version of calibration data of control electronics. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.16 Description: Power section calibration data – CRC error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Faulty calibration data of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.17 Description: Control electronics calibration data – CRC error | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Faulty calibration data of control electronics. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.18 Description: Power section QA data – CRC error | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
Faulty quality assurance data of power section. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.19 Description: Control electronics QA data – CRC error | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
Faulty quality assurance data of control electronics. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.20 Description: Initialization error – basic device memory | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Initialization error of the basic device memory. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.21 Description: Runtime error – basic device memory | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Runtime error in basic device memory. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.30 Description: Initialization error – replaceable memory module | ||
---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
The formatting of the replaceable memory module does not match. | Restore delivery state.
NOTICE All the data on the replaceable memory module will be reset to the default value. | |
Initialization error of replaceable memory module after delivery state. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.31 Description: Runtime error – replaceable memory module | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Runtime error of replaceable memory module. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.32 Description: Replaceable memory module not compatible | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
The inserted replaceable memory module cannot be used. | Replace the memory module. |
Subfault: 25.50 Description: Runtime error – replaceable safety memory module | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
Runtime error of the replaceable safety memory module. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.51 Description: Initialization error – replaceable safety memory module | ||
---|---|---|
| Response: Warning | |
Cause | Measure | |
Initialization error of the replaceable safety memory module. | Contact SEW‑EURODRIVE Service. |
Subfault: 25.61 Description: Failure – restore point | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Failed to create restore point. | Delete restore point. |
Subfault: 25.62 Description: Restore point not available | ||
---|---|---|
| Response: Output stage inhibit System state: Fault acknowledgment with CPU reset | |
Cause | Measure | |
A restore point that can be used to restore the parameter settings of a MOVIKIT® software module, for example, has not been created. | – Switch off the device and remove the CFX11x fieldbus gateway or CFC11x coupling module. In this case, the device is operated as a binary variant. – To create a restore point, contact SEW-EURODRIVE Service. |
Subfault: 25.70 Description: Incompatible card configuration | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The current configuration of the cards does not match the state of the stored startup. For example, a card was removed that was still present during startup. | – Restore the original configuration of the cards. – Acknowledge the fault by manual reset with parameter set acceptance. Setting under [Diagnostics] > [Status] > [Fault status] "Manual fault reset" parameter. |