Fault 23 Power section
Subfault: 23.1 Description: Warning | ||
|---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
Power section fault with fault response of the type "Warning". | See also "Power section subcomponent" fault status. | |
Subfault: 23.2 Description: Fault | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Power section fault with fault response of the type "Standard". | See also "Power section subcomponent" fault status. | |
Subfault: 23.3 Description: Critical fault | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Power section fault with fault response of the type "Critical fault". | See also "Power section subcomponent" fault status. | |
Subfault: 23.4 Description: Hardware fault | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
A fault occurred in a hardware component of the power section, e.g.: Overcurrent hardware comparator. | – Check the current supply. – Increase the ramp time. – Check for correct motor size (the motor current is too high). – Contact SEW‑EURODRIVE Service. | |
Switched-mode power supply fault, hardware fault. | – Check the current supply. – Check the DC 24 V supply voltage. | |
Fault at the gate driver of an IGBT. | Defect in the power output stage. Contact SEW‑EURODRIVE Service. | |
Invalid process data configuration. Status of control section and power section are not compatible. | Contact SEW‑EURODRIVE Service. | |
Subfault: 23.5 Description: Invalid process data configuration | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Invalid process data configuration. | Contact SEW‑EURODRIVE Service. | |
Subfault: 23.6 Description: Process data timeout | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit with self-reset | |
Cause | Measure | |
Power section communication interface detected process data timeout. | If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 23.7 Description: Parameter communication timeout | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit with self-reset | |
Cause | Measure | |
Power section communication interface detected timeout in parameter communication. | If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 23.8 Description: Parameter communication error | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Power section communication interface detected error in parameter communication. | If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 23.9 Description: Firmware of power section corrupt | ||
|---|---|---|
| Response: Output stage inhibit | |
Cause | Measure | |
Failed to update firmware on power section. | Update the firmware again. | |