Closed loop
Closed loop | Speed profile | |
|---|---|
Operating mode: 1: Speed profile | |
3: Closed loop (FOC) | |
Specification of the target speed | |
Encoder value normalized to position | |
Encoder value | |
Closed loop has the following features:
- The function module operates with closed-loop control using a cascaded controller structure.
- The encoder signal is not taken into account by the controller.
- The setpoint for the current controller is generated by the higher-level closed loop system.
- An encoder value is output. See chapter Closed loop – Field-oriented control (FOC) for more information.

Start | Start parameter |
Limit Velocity | Speed limitation |
Limit Current | Current limitation |
Limit Voltage | Voltage limiting |
Vel | Speed profile |
PI control | PI current controller |
int. PS | Internal power stage |
M | Motor |
Encoder | Actual encoder value |
Start – Speed profile parameters
INFORMATION

0x8280-01 – Setpoint operating mode 3: Speed profile |
→
|
Start
|
→
|
Velocity Speed profile generator
|
0x8F00-01 – Encoder feedback configuration 3: Closed loop |
Vel – Speed profile
|
Start |
→
|
Vel
|
→
|
Vel control Speed control
|
Limit – speed limitation
|
→
|
Limit Velocity
|
→
|
Velocity control Speed controller
| |
Vel control – speed controller
Limit Velocity Speed limitation |
→
|
Velocity control
|
→
|
Current control Current controller
|
|
Encoder value | ||||
Vel Speed profile generator | ||||
0x8F00-01 – Encoder feedback configuration
|
Limit Current
|
→
|
Limit Current
|
→
|
Current control Current controller
| |
Current control
Limit Current Current limitation |
→ |
Current control |
→ |
int. PS Internal power stage
0x8600-02 – Current – Actual value 0x8600-10 – Current – Actual value of winding A 0x8600-11 – Current – Actual value of winding B
|
0x8F00-02 – Encoder – Actual value Encoder value | ||||
Velocity control Speed controller | ||||
Limit Voltage
|
→
|
Limit Voltage
|
→
|
int. PS Internal power stage | |
Internal PS – power output stage, motor, encoder
Limit Voltage Voltage limiting |
→
|
int. PS
|
→
| Motor Encoder 0x8F00-02 – Encoder – Actual value
|
Current control Current controller |
