0x8680-02 – Power supply – Voltage actual value

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8680-02

U16

R

0

1600 – 6000

(0.01 V)

Power supply – Voltage actual value

This object specifies the applied supply voltage and behaves as follows:

< DC 16 V

Value is below the value range. 0 V is output.

DC 16V to 60 V

Value within the value range is output.

> DC 60 V

Value is above the value range. 90 V is output.