UKS52A prefabricated cables

Only use cables provided by SEW-EURODRIVE. The UKS52A cable has 2 cables for a switch or a key switch. As long as this switch contact is not closed, the inverter cannot be operated in manual mode with the CBG22A local keypad. This can be used to lock the CBG22A local key pad against unauthorized access.

Length

Part number

Type

Variable, 1 to 10 m

28149963

Lower level part number:

19072155Graduations of 1 m cable length each. Example: For 3 m cable length, order 3 × 19072155.

UKS52AThis cable type requires a port saver on the COG11A door mounting frame. This is included in the scope of delivery.

2 m

28152751

5 m

28152646

10 m

28156870

INFORMATION

The UKS52A cable is not an integral part of the COG11A door mounting frame and must be ordered separately in a suitable length.