Technical data of COG11A
Technical data of COG11A | |
|---|---|
Compatible devices |
|
Part number | 28265688 |
Scope of delivery |
|
Connection | Connector D-sub, 9‑pin, female |
Protection class | IP65 with tightening torque of 1.2 to 1.4 Nm for the cover screw Enclosure UL Type I |
Dimensions (H × W × D) |
|
Maximum metal | 7 mm |
Space required for cover | 200 mm |