Operating modes
The CBG22A local keypad has 2 operating modes: direct control mode and indirect control mode. You can switch between the two operating modes by means of process data. The table below lists the main differences between the two operating modes.
| Direct control mode | Indirect control mode |
|---|---|---|
Switchover via | Bit 0 = 0 | Bit 0 = 1 |
Symbol |
|
|
Data exchange | Locally between inverter and local keypad | Via process data and higher-level controller |
Manual mode | Can be activated | Cannot be activated |
Response to key switch | The menu Manual mode opens. The drive can be moved directly. | The monitoring menu opens. |
Monitoring | Dedicated diagnostics screen | Settings can be made via process data
|
Additional information

