Indirect control mode status word [0]
The following table shows the bit assignment of indirect control mode, status word [0]:
Indirect control mode status word [0] | |||
|---|---|---|---|
Bit | Name | Description | |
0 | CP active | 0 | No local keypad is connected to the inverter. |
1 | A local keypad is connected to the inverter. | ||
1 2 | Key switch | Bits | Description |
0 0 | Key switch position 0. | ||
0 1 | Key switch position 1. | ||
1 0 | Key switch position 2. | ||
1 1 | Key switch position 3. | ||
3 – 6 | Res. | Reserved | |
7 | Key 1 " | 0 | Key 1 " |
1 | Key 1 " | ||
8 | Key 2 " | 0 | Key 2 " |
1 | Key 2 " | ||
9 | Key 3 " | 0 | Key 3 " |
1 | Key 3 " | ||
10 | Key 4 " | 0 | Key 4 " |
1 | Key 4 " | ||
11 | Key 5 "OK" | 0 | Key 5 "OK" is not pressed. |
1 | Key 5 "OK" is pressed. | ||
12 | Key 6 "STOP" | 0 | Key 6 "STOP" is not pressed. |
1 | Key 6 "STOP" is pressed. | ||
13 | Key 7 "RUN" | 0 | Key 7 "RUN" is not pressed. |
1 | Key 7 "RUN" is pressed. | ||
14 15 | Mode | Bits | Description |
0 0 | Indirect control mode is not active. | ||
0 1 | Indirect control mode is active. | ||
1 0 | Reserved | ||
1 1 | Reserved | ||
"
"
"
"