Technical data – Example asynchronous
Parameters | Value | Setting in the window |
|---|---|---|
Power | 0.37 kW | |
Frequency | 50 Hz | |
Voltage D/Y | 230/400 V | |
Brake | Brake control | |
Nominal current | 1.98//1.14 A | |
Power factor | 0.7 | |
Speed | 1380 min -1 | |
Total moment of inertia | 0.000513 kgm2 |