Brake

Option | Meaning |
|---|---|
No brake | The motor does not have a brake. |
DB00 brake control | The motor has a brake. This is connected and controlled via brake output DB00. |
Brake control via DOR | The motor has a brake. This is connected and controlled via the relay output DOR. |
HV connection | The data for the brake control can be entered in the following menu. |
Integrated brake rectifier | |
Direct connection (DC 24 V) | |
MOVILINK®DDI 1 | The motor has a brake. This is connected and controlled via MOVILINK®DDI. |
