Electrical connections

Additional information
  • Representation of connections
  • X11: DC 24 V input or output
  • X112/X113: DC link
  • X13: Energy storage monitoring
  • X14: DC 5 V output
  • X15_..: Motor encoder resolver
  • X16_..: Motor encoder/distance encoder EnDat 2.2
  • X16_..: Motor encoder/distance encoder SSI
  • X16_..: Motor encoder/distance encoder TTL
  • X2_..: Motor
  • X21_1: Brake 1
  • X21_2: Brake 2
  • Brake 1 FE
  • Brake 2 FE
  • X24: Digital inputs/outputs
  • X25: Digital inputs/outputs
  • X31_..: Service interface
  • X4252_1: EtherCAT®/SBusPLUS
  • X4252_2: EtherCAT®/SBusPLUS
  • X5: DC 24 V input or output
  • X53: DC 24 V Remote_Off
  • X56: Analog input
  • X57: Analog input
  • X58: Analog input
  • X6: Safe disconnection (STO)
  • Shorting bridges

SEW-EURODRIVE GmbH & Co KG

Edition: 07/2024

© Copyright: 2024

SCM Decentralized Controller

Language

  • Deutsch
  • English
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Electrical connections