X25: Digital inputs/outputs
Function |
---|
Digital inputs/outputs |
Connection type |
---|
Base strip: Phoenix MCV 1.5/6-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | II_IN5 | Digital input 5 axis 2 |
2 | II_IN6 | Digital input 6 axis 2 |
3 | I_OUT2 | Digital output 2 axis 1 |
4 | II_OUT2 | Digital output 2 axis 2 |
5 | +24 V | DC 24 V output |
6 | 0V24 | 0V24 reference potential |
Additional information