X16_..: Motor encoder/distance encoder EnDat 2.2
Function |
---|
Connection for EnDat 2.2 encoder |
Connection type |
---|
Base strip: Phoenix MCV 1.5/7-G-3.5 Recommended plug-in connector on prefabricated cable: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | T | Clock+ pulse output |
2 | T\ | Clock- inverted pulse output |
3 | D | Data+ data |
4 | D\ | Data- inverted data |
5 | +5 V | 5 V U+ encoder supply |
6 | 0V5 | 0V5 reference potential GND |
7 | FE | Functional earth |