X15_..: Motor encoder resolver
INFORMATION

To use temperature sensor monitoring, set the short-circuit jumper of the corresponding axis to position 3, see chapter Shorting bridges. If you use the temperature sensor monitoring of X15, X56 (axis 1) and/or X57 (axis 2) cannot be used.
Function |
---|
Connection for resolver |
Connection type |
---|
Base strip: Phoenix MCV 1.5/9-G-3.5 Recommended plug-in connector on prefabricated cable: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | A+ | S2 (sin+) |
2 | A- | S4 (sin-) |
3 | B+ | S1 (cos+) |
4 | B- | S3 (cos-) |
5 | Ref+ | Reference voltage R1 (REF+) |
6 | Ref– | Reference voltage R2 (REF-) |
7 | 0V24 | 0V24 reference potential |
8 | TF+ | +TEMP_M |
9 | TF- | -TEMP_M |