X14: DC 5 V output
Function |
---|
DC 5 V output to supply external components up to maximum 500 mA |
Connection type |
---|
Base strip: Phoenix MCV 1.5/2-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +5 V | DC 5 V output |
2 | 0V5 | 0V5 reference potential |