X13: Energy storage monitoring
Function |
---|
Connection for monitoring the operating state of a MOVI‑DPS® storage bundle |
Connection type |
---|
Base strip: Phoenix MCV 1.5/8-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +5 V | DC 5 V supply |
2 | TF | Temperature measuring signal/analog input 2 (+) axis 1 |
3 | TF_GND | Temperature measuring signal reference potential |
4 | WB_N | Wire break (low-active)/digital input 5 axis 1 |
5 | 0V5 | 0V5 reference potential |
6 | OV_N | Overvoltage signal (low-active)/digital input 6 axis 1 |
7 | res. | Reserved |
8 | res. | Reserved |