X11: DC 24 V input or output
Function |
---|
DC 24 V input or output, depending on whether the device is configured with or without a power supply unit |
Connection type |
---|
Base strip: Phoenix CCVA 2.5/3-G-5.08 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +24 V | DC 24 V input or output |
2 | 0V24 | 0V24 reference potential |
3 | res. | Reserved |