General information
Safety notes
Product description
DC 48 V system solutions
System components
Technical data
Functional safety
Product structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Contacting SEW-EURODRIVE
General information
loading...
Safety notes
loading...
Product description
loading...
DC 48 V system solutions
loading...
System components
loading...
Technical data
loading...
Functional safety
loading...
Product structure
loading...
Mechanical installation
loading...
Electrical installation
Installation notes
UL-compliant installation
DC 24 V and DC 48 V supply
Internal 24 V voltage supply
Requirements for the supply
Connecting a supply cable
Connecting a distance encoder
Electromagnetic compatibility (EMC)
Preventive measures against electrical hazards
Using prefabricated cables
Routing the cable
Shielding
Connection cable
Connection block
Electrical connections
UL-compliant installation
loading...
Requirements for the supply
loading...
Electromagnetic compatibility (EMC)
loading...
Preventive measures against electrical hazards
loading...
Using prefabricated cables
loading...
Connection cable
loading...
Electrical connections
Representation of connections
X11: DC 24 V input or output
X112/X113: DC link
X13: Energy storage monitoring
X14: DC 5 V output
X15_..: Motor encoder resolver
X16_..: Motor encoder/distance encoder EnDat 2.2
X16_..: Motor encoder/distance encoder SSI
X16_..: Motor encoder/distance encoder TTL
X2_..: Motor
X21_1: Brake 1
X21_2: Brake 2
Brake 1 FE
Brake 2 FE
X24: Digital inputs/outputs
X25: Digital inputs/outputs
X31_..: Service interface
X4252_1: EtherCAT®/SBusPLUS
X4252_2: EtherCAT®/SBusPLUS
X5: DC 24 V input or output
X53: DC 24 V Remote_Off
X56: Analog input
X57: Analog input
X58: Analog input
X6: Safe disconnection (STO)
Shorting bridges
X112/X113: DC link
loading...
X21_1: Brake 1
loading...
X21_2: Brake 2
loading...
X24: Digital inputs/outputs
loading...
X25: Digital inputs/outputs
loading...
X31_..: Service interface
loading...
X4252_1: EtherCAT®/SBusPLUS
loading...
X4252_2: EtherCAT®/SBusPLUS
loading...
X56: Analog input
loading...
X57: Analog input
loading...
X58: Analog input
loading...
Shorting bridges
loading...
Startup
loading...
Operation
loading...
Service
loading...
Representation of connections
The diagrams show the contact end of the connections.
❮
❯
SCM Decentralized Controller
Language
Deutsch
English
SEW-EURODRIVE
Home
Electrical installation
Electrical connections
Representation of connections