X112/X113: DC link
The cable lugs supplied are designed for a conductor with a cross section of 10 mm2 (AWG8).
Function |
---|
Connection for DC voltage supply |
Connection type |
---|
Screw terminals |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
X112_A | Vz+ | DC link (+) |
X112_B | Vz+ | DC link (+) |
X112_C | Vz+ | DC link (+) Customer connection on middle of conductor rail |
Pin | Name | Function |
---|---|---|
X113_A | Vz- | DC link (-) |
X113_B | Vz- | DC link (-) |
X113_C | Vz- | DC link (-) Customer connection on middle of conductor rail |
Additional information