X6: Safe disconnection (STO)
INFORMATION

To ensure safety-related operation, jumper this connection only if the product will not perform any safety functions according to EN ISO 13849-1.
Function |
---|
Safe torque off (STO) |
Connection type |
---|
Base strip: Phoenix MCV 1.5/4-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +24 V | DC 24 V output |
2 | STO_1+ | DC 24 V input for safe disconnection |
3 | 0V24 | 0V24 reference potential for safe disconnection |
4 | STO_2+ | DC 24 V input for safe disconnection |