X24: Digital inputs/outputs
Function |
---|
Digital inputs/outputs |
Connection type |
---|
Base strip: Phoenix MCV 1.5/12-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +24 V | DC 24 V output |
2 | 0V24 | 0V24 reference potential |
3 | I_IN1 | Digital input 1 axis 1 |
4 | I_IN2 | Digital input 2 axis 1 |
5 | II_IN1 | Digital input 1 axis 2 |
6 | II_IN2 | Digital input 2 axis 2 |
7 | II_IN3 | Digital input 3 axis 2 |
8 | II_IN4 | Digital input 4 axis 2 |
9 | I_OUT1 | Digital output 1 axis 1 |
10 | II_OUT1 | Digital output 1 axis 2 |
11 | I_IN3 | Digital input 3 axis 1 |
12 | I_IN4 | Digital input 4 axis 1 |
Additional information