Connection cables
Cable | Length/installation type | Component |
|---|---|---|
Part number 25653709 M12 SPEEDCON, female, A-coded ↔ open | Fixed length 1.5 m | Sensor/actuator box |
Part number 19207697 M12 SPEEDCON, female, A-coded ↔ open | Fixed length 1.5 m | Sensor/actuator box |
Part number 25645846 M12 SPEEDCON, female, A-coded ↔ open | Fixed length 3 m | Sensor/actuator box |
Part number 25645854 M12 SPEEDCON, female, A-coded ↔ open | Fixed length 5 m | Sensor/actuator box |