X57: Analog input
INFORMATION

To use X57, remove the shorting bridge S2.
Note that the temperature evaluation on the axis 2 resolver connection will thereby be unable to be used, see chapter Shorting bridge S2.
Function |
---|
Differential analog input -10 – +10 V |
Connection type |
---|
Base strip: Phoenix MCV 1.5/5-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +24 V | DC 24 V output |
2 | Ain+ | Analog input 1 (+) axis 2 |
3 | 0V24 | 0V24 reference potential |
4 | Ain- | Analog input 1 (-) axis 2 |
5 | FE | Functional earth |
Additional information