X53: DC 24 V Remote_Off
Function |
---|
By connecting the Remote_Off signal to 0V24, the power supply unit is switched off. This enables standby operation, for example, for devices that are operated with an accumulator. To do this, connect the Remote_Off input using a relay contact. If the Remote_Off input is connected to 0V24, the 24 V power supply unit and thereby the control part of the inverter as well are switched off. |
Connection type |
---|
Base strip: Phoenix MCV 1.5/2-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | R_Off | Remote_Off signal |
2 | 0V24 | 0V24 reference potential |