X58: Analog input
Function |
---|
Non-differential analog input 0 – +10 V |
Connection type |
---|
Base strip: Phoenix MCV 1.5/5-G-3.5 Recommended plug-in connector: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | +24 V | DC 24 V output |
2 | Ain+ | Analog input 2 (+) axis 2 |
3 | 0V24 | 0V24 reference potential |
4 | 0V24 | 0V24 reference potential/analog input 2 (-) axis 2 |
5 | FE | Functional earth |
Additional information