X16_..: Motor encoder/distance encoder TTL
Function |
---|
Connection for TTL encoders |
Connection type |
---|
Base strip: Phoenix MCV 1.5/7-G-3.5 Recommended plug-in connector on prefabricated cable: |
Connection diagram |
---|
Pin | Name | Function |
---|---|---|
1 | A+ | Channel A+ |
2 | A- | Channel A- |
3 | B+ | Channel B+ |
4 | B- | Channel B- |
5 | +5 V | Encoder supply 5 V |
6 | 0V5 | 0V5 reference potential |
7 | FE | Functional earth |