Parameters for the "Slip adjustment" function

  • Number of cams: 1 to 10
  • Fault response: STO/SSx1/SSx2
  • The "SSx1" or "SSx2" error response can be selected only if the corresponding SSx instance is enabled.
  • Maximum speed
  • Maximum speed at which a slip is still adjusted.
  • Positional tolerance
  • The positional tolerance indicates the tolerated deviation between the position value of encoder 2 and the set cam position. The positional tolerance must be greater than the position error of encoder 2.
  • Left position of cams 1 to 10 (in user units position)
  • Right position of cams 1 to 10 (in user units position)
  • Maximum distance since last slip adjustment