Indirect control mode control word 1
The following table shows the bit assignment of indirect control mode, control word 1:
Indirect control mode control word 1 | ||||
|---|---|---|---|---|
Bit | Name | Description | ||
0 | Control of the keys | 0 | If bit 0 is not set, direct control mode is If bit 0 is set, indirect control mode is active. The keys take effect only locally. | |
1 | The keys affect only indirect control mode in control word 1. | |||
1 – 3 | Res. | Reserved | ||
4 5 6 | Color setting | Bits 6 5 4 | Background color | Text color |
0 0 0 | Light gray | Black | ||
0 0 1 | Red | White | ||
0 1 0 | Green | Black | ||
0 1 1 | Yellow | Black | ||
1 0 0 | Blue | White | ||
1 0 1 | Dark gray | White | ||
1 1 0 | Black | White | ||
1 1 1 | White | Black | ||
14 15 | Display brightness | Bits 15 14 | Description | |
0 0 | Brightness is dimmed during inactivity. Pressing any key returns the display to normal brightness. | |||
0 1 | Level 1 brightness selected.Dimming is disabled. | |||
1 0 | Level 2 brightness selected.1) | |||
1 1 | Level 3 brightness selected.1) | |||