Wall mounting CBM22A/K-20

The CBM22A/K-2.0 wall mounting is used to mount the CBG11A, CBG21A or CBG22A keypads.

For connection to the X4142 engineering interface of the device, the CBM22A/K-2.0 wall mounting has a connection cable with an M12 plug connector (see the following figure).

Technical data CBM22A/K-2.0

Compatible devices

(only in combination with X4142 engineering interface)

  • MOVIMOT® flexible
  • MOVIMOT® advanced
  • MOVIMOT® performance
  • MOVIGEAR® performance

Part number

28282892

Scope of delivery

  • CBM22A/K‑2.0
  • Connection cable 2 m

Bending radius of connection cable

Minimum 20 mm (4 × cable diameter)

Connection

M12 plug connector, 5-pin, male, B‑coded

Protection class

IP65 with tightening torque of cover screw 1.2 – 1.4 Nm

Dimensions (H × W × D)

  • Closed: 230 × 81 × 71 mm
  • Open: 350 × 81 × 71 mm
  • With inserted key: 230 × 81 × 85 mm

Installation distance, front flap

min. 200 mm