Digital inputs and digital outputs
This submenu shows the current value of the supported digital inputs and outputs of the inverter.
The meanings of the different abbreviations are as follows:
- DI: Digital input
- DO: Digital output
- DIO: Configurable digital inputs and digital outputs
- DB: Digital brake output
- DO R: Digital relay output

- To display details, select an LED icon and press the <OK> key.

Parameters | Meaning |
|---|---|
Phys. level | LED symbol green: High signal LED icon gray: Low signal |
0-active | LED symbol green: Low signal activates function LED icon gray: High signal activates function |
Function state | LED symbol green: Function active LED icon gray: Function inactive |
Function | Shows the function of the digital connection. |
- To return to the menu, press the <Esc> key. The following table shows the most important digital inputs and outputs.
Parameter | Index | Meaning |
|---|---|---|
Digital inputs basic unit | 8334.1 | Current value |
Digital outputs basic unit | 8335.1 | Current value |
Configurable digital inputs basic unit | 8337.1 | Current value |
Configurable digital inputs/digital outputs basic unit | 8337.21 | Selection of DIO 01 as digital input or digital output |
Configurable digital inputs/digital outputs basic unit | 8337.22 | Selection of DIO 02 as digital input or digital output |
Configurable digital outputs basic unit | 8338.1 | Current value |
