Display values (filtered values)
Parameter | Index | Example | Meaning |
|---|---|---|---|
Actual speed in system units | 8383.047 | 1dec | 1 min-1 |
Actual speed in user units | 8383.048 | 1dec | 1 min-1 |
Stator frequency | 8383.061 | 1.0dec | 1.0 Hz |
Relative actual torque | 8383.093 | 1dec | 1% of the nominal motor torque |
Absolute actual torque | 8383.094 | 1.0dec | 1.0 Nm of nominal motor torque |
Actual torque in communication units | 8383.095 | 1.0dec | 1.0% of nominal motor torque |
Relative torque-generating current | 8383.117 | 1.0dec | 1.0% of the nominal device current |
Absolute torque-generating current | 8383.118 | 1.00dec | 1.00 A |
Relative field-generating current | 8383.119 | 1.0dec | 1.0% of the nominal device current |
Absolute field-generating current | 8383.120 | 1.00dec | 1.00 A |
Relative apparent current | 8383.127 | 1.0dec | 1.0% of the nominal device current |
Absolute apparent current | 8383.128 | 1.00dec | 1.00 A |
Absolute setpoint voltage | 8383.159 | 1dec | 1 V |
DC link voltage VDC link | 8383.160 | 1dec | 1 V |
Motor temperature at active drive train | 8439.001 | 1.0dec | 1.0 °C |
Motor utilization at active drive train | 8439.002 | 1.0dec | 1.0% |