Setting options for drive trains 1 and 2
Parameter | Index | Possible values | Meaning |
|---|---|---|---|
PWM frequency DT1 | 8362.003 | 4.0dec | 4 kHz |
8.0dec | 8 kHz | ||
16.0dec | 16 kHz | ||
PWM frequency DT2 | 8363.003 | 4.0dec | 4 kHz |
8.0dec | 8 kHz | ||
16.0dec | 16 kHz | ||
Control mode DT1 | 8362.001 | 0hex | VFCPLUS |
1hex | CFC | ||
2hex | V/f | ||
4hex | ELSM® | ||
6hex | LVFC (MOVITRAC® basic only) | ||
Control mode DT2 | 8363.001 | 0hex | VFCPLUS |
1hex | CFC | ||
2hex | V/f | ||
4hex | ELSM® | ||
Boost V/f DT1For firmware < 4.00, input is hexadecimal | 8396.007 | 100dec | 100% |
0dec | 0% (no boost) | ||
Boost VFCPLUS DT1For firmware < 4.00, input is hexadecimal | 8392.007 | 100dec | 100% |
0dec | 0% (no boost) | ||
Boost LVFC DT1For firmware < 4.00, input is hexadecimal | 8593.007 | 100dec | 100% |
0dec | 0% (no boost) | ||
Boost V/f DT2For firmware < 4.00, input is hexadecimal | 8397.007 | 100dec | 100% |
0dec | 0% (no boost) | ||
Boost VFCPLUS DT2For firmware < 4.00, input is hexadecimal | 8393.007 | 100dec | 100% |
0dec | 0% (no boost) | ||
Speed setpoint filter DT1 | 8404.002 | 0dec | 0 ms |
100000dec | 100 ms | ||
Speed setpoint filter DT2 | 8405.002 | 0dec | 0 ms |
100000dec | 100 ms | ||
Premagnetization time V/f DT1For firmware < 4.00, input is hexadecimal | 8396.005 | 100dec | 100% |
Premagnetization time VFCPLUS DT1For firmware < 4.00, input is hexadecimal | 8392.005 | 100dec | 100% |
Premagnetization time CFC DT1 | 8394.005 | 100dec | 100% |
Premagnetization time LVFC DT1For firmware < 4.00, input is hexadecimal | 8593.005 | 100dec | 100% |
Premagnetization time V/f DT2For firmware < 4.00, input is hexadecimal | 8397.005 | 100dec | 100% |
Premagnetization time VFCPLUS DT2For firmware < 4.00, input is hexadecimal | 8393.005 | 100dec | 100% |
Premagnetization time CFC DT2 | 8395.005 | 100dec | 100% |
Brake release time DT1 | 8355.003 | 1dec | 1 ms |
Brake application time DT1 | 8355.004 | 1dec | 1 ms |
Brake release time DT2 | 8356.003 | 1dec | 1 ms |
Brake application time DT2 | 8356.004 | 1dec | 1 ms |
Braking operation V/f DT1 | 8396.004 | 0hex | 4Q (motor and generator mode) |
1hex | 2Q (motor only mode) | ||
Braking operation VFCPLUS DT1 | 8392.004 | 0hex | 4Q (motor and generator mode) |
1hex | 2Q (motor only mode) | ||
Braking operation LVFC DT1 | 8593.004 | 0hex | 4Q (motor and generator mode) |
1hex | 2Q (motor only mode) | ||
Braking operation V/f DT2 | 8397.004 | 0hex | 4Q (motor and generator mode) |
1hex | 2Q (motor only mode) | ||
Braking operation VFCPLUS DT2 | 8393.004 | 0hex | 4Q (motor and generator mode) |
1hex | 2Q (motor only mode) |