Configuration for load distribution
In the configuration for load distribution, the actual torque value of the master (P0-12) acts as the torque setpoint of the slave inverters (P0-05).
The speed setpoint of the master (P0-04) acts as a speed limit value of the slave (P0-04), but the slave always follows the current actual value of the master.
Load distribution is supported only in positive rotation of the master and only with the following operating modes/motor controls:
P4-01 = 0, 3, 6, 7, 8
Parameter description | Master settings | Slave settings |
---|---|---|
P1-03 (acceleration ramp) | User-defined | 0.1 sIf the drive oscillates, the value must be increased slightly |
P1-04 (deceleration ramp) | ||
P1-12 (control signal source) | 0, 1, 2, 3, 5, 6, 7, 8 | 4 |
P1-14 (extended parameter menu) | 201 | 201 |
P4-06 (torque reference/limit value source) | 0, 1, 2, 3, 5 | 4 |
P4-19 (master-slave torque reference) | 1 | 0 |
P5-01 (inverter address communication) | 1 | 2 – 63 |