Configuration for speed synchronism
In the configuration for speed synchronization, the actual speed value of the master acts as the speed setpoint of the slave inverters. The speed setpoint of the slave inverters is also scalable.
Speed synchronism is supported only in the following operating modes/motor controls:
P4-01 = 0, 2, 3, 6, 7, 8
Parameter description | Master settings | Slave settings |
|---|---|---|
P1-03 (acceleration ramp) | User-defined | ≤ master ramps |
P1-04 (deceleration ramp) | ||
P1-12 (control signal source) | 0, 1, 2, 3, 5, 6, 7, 8 | 4 |
P1-14 (extended parameter menu) | 201 | 201 |
P4-19 (master-slave torque reference) | 0 | 0 |
P5-01 (inverter address communication) | 1 | 2 – 63 |
P2-28 (speed scaling) | – | User-defined |
P2-29 (scaling factor) | – | User-defined |