Pseudo closed loop
Pseudo closed loop | PtP position profile | |
|---|---|
Operating mode: 1 | |
5: Pseudo closed loop | |
Specification of setpoint position | |
Encoder value normalized to position. | |
Encoder value | |
- The function module operates in "pseudo" closed-loop mode.
- The encoder signal is always evaluated at the end of a travel profile and a position correction is triggered via the profile generator.
- The encoder signal is taken into account by the controller.
- The setpoint for the current controller is generated by the higher-level profile generator.
- The actual position corresponds to the encoder value, normalized to position.
- An encoder value is output.
Structure

Start | Start parameter |
Limit Position | Position limiting |
Limit Voltage | Voltage limiting |
Position control | Position controller |
PI control | PI current controller |
M | Motor |
Limit Velocity | Speed limitation |
Limit Current | Current limitation |
PtP | PtP position profile |
Velocity control | Speed controller |
int. PS | Internal power stage |
Encoder | Actual encoder value |
Start – PtP position profile parameters
INFORMATION

0x8280-01 – Setpoint operating mode 1: PtP position profile |
→
|
Start
|
→
|
PtP position profile generator
|
0x8F00-01 – Encoder feedback configuration 5: Pseudo closed loop |
Limit Position
|
→
|
Limit Position
|
→
|
PtP position profile generator
| |
Limit – speed limitation
|
→
|
Limit Velocity
|
→
|
PtP position profile generator
| |
PtP – position profile
Limit Position Position limiting |
→
|
PtP
|
→
|
Current control Current controller
|
Limit Velocity Speed limitation | ||||
Start | ||||
Limit Current
|
→
|
Limit Current
|
→
|
Current control Current controller
| |
Current control
Limit Current Current limitation |
→ |
Current control |
→ |
int. PS Internal power stage
0x8600-02 – Current – Actual value 0x8600-10 – Current – Actual value of winding A 0x8600-11 – Current – Actual value of winding B
|
PtP position profile generator | ||||
Limit Voltage
|
→
|
Limit Voltage
|
→
|
int. PS Internal power stage | |
Internal PS – power output stage, motor, encoder
Limit Voltage Voltage limiting |
→
|
int. PS
|
→
| Motor Encoder 0x8F00-02 – Encoder – Actual value
|
Current control Current controller |
