0x8280-01 – Setpoint operating mode

Index-Sub

Type

RW

Default

Range of values

Unit

Description

0x8280-01*

S16

R/W

0

-128 – 127

 

Setpoint operating mode

You can use object 0x8280-01 to set the operating mode of the motor controller. The following operating modes are supported:

Mode

Description

0

No operating mode

1

• You can activate "Homing mode" during ongoing operation, provided you previously set a homing method using "0x8300-02 Reference travel method".

• It is only possible to switch to the "Speed profile" if the state machine is in the "Switch-on inhibited" state.

3

Speed profile

4

Reserved

6

Reference travel (homing)

8

Synchronous positioning

10

Torque control

15

Commutation detection for closed loop