Fault 45 Fieldbus interface

Error: 45.1 (2D01hex | 11521dec)

Description: No response from fieldbus interface

 

Response: Emergency stop + output stage inhibit

Cause

Measure

The fieldbus interface does not start properly and is therefore not functional.

– Switch the device off and on again.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.2 (2D02hex | 11522dec)

Description: Fieldbus interface – fault

 

Response: Fieldbus – timeout response

Cause

Measure

Fault detected on the device-internal connection to the fieldbus interface.

– Switch the device off and on again.

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.3 (2D03hex | 11523dec)

Description: Process output data timeout

 

Response: Fieldbus – timeout response

Cause

Measure

Timeout in process data transfer during fieldbus communication.

– Check the communication connection between the fieldbus master and the fieldbus interface for interruption.

– Check the configuration of the fieldbus master.

– Adjust the timeout monitoring of the fieldbus interface.

Error: 45.5 (2D05hex | 11525dec)

Description: Fault in engineering

 

Response: Warning

Cause

Measure

Engineering via fieldbus interface no longer works, or only works to a limited extent.

– Switch the device off and on again.

– Check the network load in the communications network.

– Close unneeded engineering connections that are open in parallel (e.g. parameter access via managing EDGE devices, asset management tools, network scanners, etc.).

– If the fault occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.7 (2D07hex | 11527dec)

Description: Invalid process output data

 

Response: Fieldbus – timeout response

Cause

Measure

– The fieldbus master sends invalid process output data.

– The fieldbus interface has detected an internal failure of the process data exchange and marks the process output data as invalid.

– Check whether the PLC is in "Stop" state.

– Restart the PLC.

– Check the configuration of the fieldbus master.

– In the event of a failure of the internal process data exchange, switch the device off and then on again.

Error: 45.9 (2D09hex | 11529dec)

Description: Warning

 

Response: Warning

Cause

Measure

The inverter has detected a non-critical fault on the device-internal connection to the fieldbus interface.

– Switch the device off and on again.

– If the warning occurs repeatedly, contact SEW‑EURODRIVE Service.

Error: 45.50 (2D32hex | 11570dec)

Description: Warning

 

Response: Warning with self-reset

Cause

Measure

The fieldbus interface has signaled a warning.

Observe the warning of the fieldbus interface subcomponent. Identify the exact cause of this warning and take the appropriate measures for elimination.

Error: 45.51 (2D33hex | 11571dec)

Description: Error

 

Response: Fieldbus – timeout response

Cause

Measure

The fieldbus interface has detected a fault.

Observe the fault code of the fieldbus interface subcomponent. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault.

Error: 45.52 (2D34hex | 11572dec)

Description: Critical fault

 

Response: Fieldbus – timeout response

Cause

Measure

The fieldbus interface has detected a critical fault.

Observe the fault code of the fieldbus interface subcomponent. Identify the exact cause of this fault message and take the appropriate measures to eliminate the fault.