Fault 35 Function activation
Error: 35.1 (2301hex | 8961dec) Description: Application level – invalid activation key | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Activation key not entered properly. | Enter the activation key again. | |
The activation key was not created for this device. | Check the activation key. | |
When using a double axis, the activation key for the wrong instance was entered in the device. | Enter the activation key for the assigned instance. | |
The activation key has been entered for a technology level in the "Application level – activation key" parameter. | Enter the activation key in the correct parameter. |
Error: 35.2 (2302hex | 8962dec) Description: Application level too low | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The activated software module requires a higher application level. | Determine the required application level ("Application level – required level" parameter) and enter its activation key. |
Error: 35.3 (2303hex | 8963dec) Description: Technology level too low | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
An activated technology function requires a higher technology level. | Determine the required technology level ("Technology level – required level" parameter) and enter its activation key. |
Error: 35.4 (2304hex | 8964dec) Description: Technology level – invalid activation key | ||
---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
Activation key not entered properly. | Enter the activation key again. | |
Activation key not created for this device. | Check the activation key. | |
When using a double axis, the activation key for the wrong instance was entered in the device. | Enter the activation key for the assigned instance. | |
The activation key has been entered for an application level in the "Technology level – activation key" parameter. | Enter the activation key in the correct parameter. |