Fault messages with parameterizable response
Parameterizable faults | Description | Index no. | Possible fault response |
---|---|---|---|
Manual mode – timeout response | This parameter is used to set the response to a bus timeout during manual mode. | 8504.3 |
|
Heat sink overtemperature – prewarning | Here you can set the device response when the prewarning threshold for heat sink utilization is exceeded (index 8336.1). | 8622.2 |
|
Positioning lag error | Here you can set the device response to a lag error (lag error window exceeded, index 8509.4). | 8622.3 |
|
Line phase failure | Here you can set the device response to a line phase failure (values below threshold defined by the user, index 8351.5). | 8622.4 |
|
External fault | Here you can set the device response to an external fault (e.g. triggered by terminal or control word). | 8622.5 |
|
Fieldbus – timeout | Here you can set the device response to a timeout on the EtherCAT®/SBusPLUS (timeout period, index 8455.3). | 8622.6 |
|
External synchronization | Here you can set the device response to loss of external synchronization. | 8622.7 |
|
Motor temperature prewarning – current parameter set | Motor temperature current parameter set – prewarning. | 8622.8 |
|
Electromechanical capacity utilization – prewarning | Here you can set the device response to an exceeded prewarning threshold for electromechanical capacity utilization (index 8336.2). | 8622.10 |
|
HW limit switches – current parameter set |
| 8622.11 |
|
SW limit switches – current parameter set |
| 8622.12 |
|
Encoder – warning | Here you can set the device response to an encoder warning. | 8622.13 |
|
Encoder – fault | Here you can set the device response to an encoder fault. | 8622.14 |
|
Additional encoder | This parameter is used to set the device response to a fault of an encoder that is not used for control (speed or positioning control). | 8622.15 |
|
Encoder 1 – latest fault |
| 8622.16 |
|
Encoder 2 – latest fault |
| 8622.17 |
|
Encoder 1 – latest critical fault |
| 8622.18 |
|
Encoder 2 – latest critical fault |
| 8622.19 |
|
Response to external braking resistor fault | External braking resistor fault | 8622.20 |
|
Application heartbeat timeout | Here you can set the device response to a timeout of the application heartbeat. | 8622.21 |
|