Serial numbers and device ID

This menu lists part numbers and device IDs.

Parameter

Index

Meaning

Serial number inverter label

8304.1

This menu item shows the serial number of the inverter.

Serial no. MOVILINK® DDI
label of drive

8632.72

This menu item shows the serial number of the MOVILINK® DDI of the drive train.

Device designation

8303.1

This menu item shows the device designation.

Inverter

8300.1

This menu item shows the designation of the inverter.

Safety card/additional encoder

8300.40 [1]

This menu item shows the designation of the safety card or additional encoders.

Fieldbus card

8300.40 [2]

This menu item shows the designation of the fieldbus card.

I/O card

8300.40 [3]

This menu item shows the designation of the I/O card.

MOVILINK® DDI component

8300.40 [4]

This menu item shows the designation of the MOVILINK® DDI component.