Technical data – Example synchronous
Parameters | Value | Setting in the window |
|---|---|---|
Number of poles | 6 | |
Frequency | 225 Hz | |
System voltage Usys | AC 230 V | |
Speed class | 4500 min -1 | |
Phase inductance L1 | 12.3 mH | |
No-load voltage Upo | 35.9 V/1000 min -1 | |
Standstill torque M0 | 1.3 Nm | |
Standstill current I0 | 2.29 A | |
Maximum torque Mpk | 5.2 Nm | |
Maximum current Imax. | 13.8 A | |
Nominal torque | 1.21 Nm |