Additional information
To ensure safe operation, the following parameters are preset, locked or ignored when the hoist function is active:
- P1-06: Energy-saving function is deactivated.
- P2-09/P2-10: Skip frequencies are ignored.
- P2-18: Relay contact 2 for controlling the brake rectifier is locked.
- P2-26: The flying start function is deactivated.
- P2-27: The standby mode is deactivated.
- P2-36: The start mode is edge-triggered (Edgr-r).
- P2-38: Line voltage failure results in coast to a stop.
- P4-07: The maximum torque limit is set to 200%.
- P4-08: The minimum torque limit is set to 0%.
- P4-09: The maximum regenerative torque limit is set to 200%.