Connector assignment

For the positions of the connectors, refer to chapter "Connector positions.." .

Additional information
  • X1217: AC 400 V device supply and 24 V backup voltage
  • X2328: AC 400 V device supply and 24 V backup voltage, output
  • X1209: AC 400 V device supply, input
  • X2371: AC 400 V output
  • X1219: AC 400 V device supply and 24 V backup voltage, input
  • X2330: AC 400 V output and +24 V output
  • X2014: Power connection for motor with brake
  • X5700: Safe digital input F-DI00/digital inputs
  • X5133: Digital inputs/outputs
  • X4233_1: Fieldbus/Ethernet interface, port 1
  • X4233_2: Fieldbus/Ethernet interface, port 2
  • X1515: DC 24 V backup voltage, input
  • X31: Engineering interface

SEW-EURODRIVE GmbH & Co KG

Edition: 07/2025

© Copyright: 2025

Index

MOVIONE®

Language

  • Deutsch
  • English
  • Español
  • Brasileiro
  • 汉语
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Connector assignment