X5700: Safe digital input F-DI00/digital inputs

The following table provides information about this connection:

Function

Safe digital input F-DI00/digital inputs for connecting DI.. sensors (switchable)

Connection type

M12, 5‑pin, female, A‑coded, color: yellow

(Screw and push-pull connector, IEC 61076-2-010)

Connection diagram

Assignment

Contact

Function

1

F-SS00
+24V

DC 24 V sensor supply for safe digital input F‑DI00/DC 24 V sensor supply

2

F-DI00_B
DI02

Safe digital input F-DI00 channel B/
sensor input DI02

3

GND

Reference potential

4

F-DI00_A
DI01

Safe digital input F-DI00 channel A/
sensor input DI01

5

FE

Functional earth

INFORMATION

SEW-EURODRIVE does not offer prefabricated cables for this connector.