Connection cable
The following table shows the cables available for this connection:
Connection cable | Conformity/part number | Length/ | Cable cross-section/operating voltage | ||
|---|---|---|---|---|---|
CE/UL: 28194306 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| Cores + M4 ring cable lugs | |||
CE/UL: 28194322 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| Han® 10B female (ABB8) | |||
CE/UL: 28194330 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| Han® 10B, female (ASB8) | |||
CE/UL: 28194438 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS1, female, | |||
CE/UL: 28194411 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS1, female, | |||
CE/UL: 28194349 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS2, female, (DR.71 – 132) | |||
CE/UL: 28194357 | Variable
| 4 × 1.5 mm2 3 × 1.0 mm2 2 × 0.75 mm2 / AC 500 V | |||
Han® Q8/0 male |
| IS2, female, | |||
